Compare 0
Video tutorials
Turkey | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

SDD ES PROFIBUS

540132
SDD ES PROFIBUS
Fieldbus modul Profibus for safety devices diagnostics

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Number of semiconductor outputs: 6
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 2.0 W
Terminal type: spring-loaded terminal, plug in, Schraubklemme steckbar
Fieldbus interface: Profibus DP-V0
Fieldbus connection: Male 9-pin D-Sub connector
Protection type, housing: IP20
Width dimension: 45.0 mm
Height dimension: 115.0 mm
Depth dimension: 95.0 mm
Gross weight: 175 g
Net weight: 160 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded