Compare 0
Video tutorials
Turkey | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS67 IO1 16FDI

316010
PSS67 IO1 16FDI
I/O Module IP67 w/ 16 failsafe Inputs, SNp

On request
On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Protection type, housing: IP67
Ambient temperature: 0 - 60 °C
Width dimension: 61.5 mm
Height dimension: 260.0 mm
Depth dimension: 52.0 mm
Net weight: 940 g

Please wait while data is being loaded

Please wait while data is being loaded