Compare 0
Video tutorials
Turkey | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu H S PN

312041
PSSu H S PN
Head module, ProfiNET Standard.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Application range: Standard
Product standard: EN 61131-2
Permitted number of expansion modules: 64
Protection type, housing: IP20
Width dimension: 75.2 mm
Height dimension: 128.4 mm
Depth dimension: 79.4 mm
Gross weight: 230 g
Net weight: 170 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded