text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
102 Products found
PNOZ X3P C 24VDC 24VAC 3n/o 1n/c 1so
787310
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ 2 230VAC 3n/o 1n/c
775850
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals ...

On request
PNOZ 11 24VAC 24VDC 7n/o 1n/c
774080
Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 ...

On request
PNOZ X6 24VAC 24VDC 3n/o
774729
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O automa ...

On request
PNOZ X13 24VDC 5n/o 1n/c
774549
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 5 N/O, ...

On request
PNOZ X1 24VAC/DC 3n/o 1n/c
774300
Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, automatic/manual start, UB 24 V AC/DC, width ...

On request
PNOZ X3 48VAC 24VDC 3n/o 1n/c 1so
774312
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X3.1 230VAC 24VDC 3n/o 1n/c 1so
774321
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X2C 24VAC/DC 2n/o
774304
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O,m ...

On request
PNOZ X3.2 230VAC 24VDC 3n/o 1n/c 1so
774309
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X3 115VAC 24VDC 3n/o 1n/c 1so
774315
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X3 110VAC 24VDC 3n/o 1n/c 1so
774314
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X3.1 240VAC 24VDC 3n/o 1n/c 1so
774322
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ X2.1C 24VAC/DC 2n/o
774305
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O,a ...

On request
PNOZ 2VJ 24VDC 3n/o 1n/c 2n/o t
774012
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C ...

On request
PNOZ 10 48VAC 6n/o 4n/c
774002
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ 2VQ 24VDC 3n/o 1n/c 2n/o t
774013
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, ...

On request
PNOZ 10 24VDC 6n/o 4n/c
774009
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ 10 230-240VAC 6n/o 4n/c
774006
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, ...

On request
PNOZ X7.1 24VAC/DC 1n/o 1n/c
774051
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 1 N/C, automatic/manual start, UB = 24 V AC/DC, wid ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use