Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Sensor technology
- Position monitoring devices
- PSENrope - safe rope pull switch
- Accessories PSENrope
-
Sensor technology (794)
- Position monitoring devices (18)
- Safety switches (301)
- Safety switches with guard locking (141)
-
Safety light curtain (293)
-
PSENopt - Safety light curtains (193)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (72)
-
PSENopt II - Safety light curtains (100)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (28)
- Photoelectric sensor (0)
- Education Systems (0)
-
PSENopt - Safety light curtains (193)
- Safe camera systems (19)
- Safe radar systems (7)
- Safety Laser Scanner (15)
-
Relay modules (547)
- Modular safety relays (0)
- Safety relays / protection relays (455)
- Monitoring relays / monitoring devices (88)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (255)
- Controller (303)
- Robotics (14)
- Drive technology (427)
- Networks (25)
-
Operating and monitoring (164)
- Control and signal devices (152)
- Operator terminals (12)
- Software (12)
- Connection technology (242)
Filter by
Ambient temperature
Type of general accessories
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
Accessories PSENrope
Perfectly compatible with PSENrope: Block rope pulleys, ropes, guide rollers, tension springs, multiple interfaces PDP67 etc.
Find out more
6 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Rope pull spring for max. 175 N spring force.
On request
Available soon
Available ex-stock
On request
On request
Deflection pulley 75 mm diameter.
On request
Available soon
Available ex-stock
On request
On request
Pulley block, rotatable.
On request
Available soon
Available ex-stock
On request
On request
Rope for rope pull switch PSEN rs. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 50 m roller.
On request
Available soon
Available ex-stock
On request
On request
Rope for rope pull switch PSEN rope. Rope diameter 3 mm /
sheath diameter 4 mm. PVC sheath, red. 100 m roller.
On request
Available soon
Available ex-stock
On request
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer