Compare 0
Video tutorials
Thailand | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mc3p Profibus 2

773732
PNOZ mc3p Profibus 2
Configurable safety system PNOZmulti expansion module Communication module PROFIBUS.

On request
Delivery on Request
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC, KCC
Fieldbus interface: PROFIBUS-DP
Fieldbus connection: Female 9-pin D-Sub connector
Fieldbus type: Slave
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 119.0 mm
Gross weight: 138 g
Net weight: 119 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded