text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
7 Products found
PSWZ X1P C 0,5V/24-240VACDC 2n/o 1n/c2so
787949
Safety relay (standalone), inputs: Measuring inputs 1/3-phase motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC ...

On request
PSWZ X1P C 3V/24-240VACDC 2n/o 1n/c2so
787950
Safety relay (standalone), inputs: Measuring inputs 1/3-phase motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC ...

On request
PSWZ X1P 0,5V/24-240VACDC coated
777959
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 ...

On request
PSWZ X1P 0,5V /24-240VACDC 2n/o 1n/c 2so
777949
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 ...

On request
PSWZ X1P 0,0075-0,5V/24-240VACDC
777951
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.0075 - 0 ...

On request
PSWZ X1P 3V /24-240VACDC 2n/o 1n/c 2so
777950
Safety relay (standalone), inputs: 1/2-channel wiring, outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.12 - 3 V ...

On request
PSWZ X1P C 0,0075-0,5V/24-240VACDC
787951
Safety relay (standalone), inputs: Measuring inputs 1/3-phase motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC ...

On request

Save basket

Create a new order or get an individual offer

Select intended use