Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
On request
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
On request
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 2 N/C, contacts guard locking 2 N/C, supplyvoltage
24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C,
supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O,
supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O,
supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
On request
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C,
supply voltage 24 V AC/DC.
On request
Standard actuator for safety gate system PSEN me5. Actuating radius R ≥800 mm
On request
Radius actuator for safety gate system PSEN me5 switch, for small
flaps. Actuating radius R ≥ 150 mm.
On request
Angled actuator for safety gate system PSEN me5. Actuating radius R ≥600 mm.
On request
Flexible actuator for safety gate system PSEN me5. Actuating radius R ≥
400
mm.
On request
Spare cover set for PSEN me5, consisting of the spare cover and a
screw set
On request
Escape release for safety gate system PSEN me5.
On request
Emergency release for safety gate system PSEN me5.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer