text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT es Set8s-5

Product ID: 400443
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton (key switch) with E-STOP symbol and logo and contact block with monitoring, 2 N/C, terminals (screw type).

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
EAC (Eurasian)  
TÜV  
Self-monitored yes  
 
Min. contact current 1  
Switch cap. E-STOP to standard EN 60947-5-1  
Contact material E-STOP AgNi  
Ambient temperature -30 - 70  °C
Pollution degree clear.&creep. 3  
Protection type, housing IP65  
Mounting position any  
Connection terminal Screw terminal  
Height dimension 100  mm
Width dimension 55  mm
Diameter 55  
Net weight 78  g
Gross weight 91  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371244  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002034  
UNSPSC 25 46171620  
GTIN 4046548071573  
Volume 0  dm3
Harmonized System Code 85365080  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1