Compare 0
Video tutorials
Slovakia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprotego D.24/000/0/P/2/208-480VAC

8176424
PMCprotego D.24/000/0/P/2/208-480VAC
Base device with increased peak output current Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax (2 s) = 72 A; Imax (5 s) = 48 A; Power consumption in S1 mode: 18 kVA Integral brake resistor.

On request
On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Hardware option 1: 0 = Without
Hardware option 2: 0 = Without
Hardware option 3: 0 = Without
Firmware option: 2 = EtherCat
Supply voltage (V): 208,0 - 480,0
Continuous output current at 3x208V: 24.0 A
Continuous output current at 3x230V: 24.0 A
Continuous output current at 3x400V: 24.0 A
Continuous output current at 3x480V: 24.0 A
Output stage clock frequency: 8 kHz
Peak current: 72.00 A
Peak output current max. 5s: 48.00 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Number of STO-Enables: 2
Number of digital inputs: 4
Number of analogue inputs: 2
Number of CANopen interfaces: 1
Width dimension: 100.0 mm
Height dimension: 348.0 mm
Depth dimension: 243.0 mm
Gross weight: 6800 g
Net weight: 5500 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded