Compare 0
Video tutorials
Slovakia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PCOM sec br1

311501
PCOM sec br1
The SecurityBridge PCOM sec br1 is used for safe authentication and communication with small control systems PNOZmulti.

On request
On request
Availability
Quantity
Available from
Certifications: CE
Application in accordance with: IEC 62443-4-1
Width dimension: 45.0 mm
Height dimension: 96.0 mm
Depth dimension: 111.5 mm
Net weight: 170 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded