Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"0803140","name":"Cable Hiperface DD4plug>ACplug:L15m","price":"0.00","currency":"SGD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Hiperface DD4plug>ACplug:L15m
Product ID: 0803140
Cable assembled on both sides Sub-D15 connector <> round connector
12-pin suitable for all PMC servo controllers (DD4, DD5, protego)
Length: 15 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
UNSPSC 25 | 26121603 |
EAN-Code | 4046548028300 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |