Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN me1.02S/AS M12

570011
PSEN me1.02S/AS M12
Mechanical safety switch with standard actuator; Interlock principle spring force; Contacts 2 N/O, 2 N/C; Supply voltage 24 V AC/DC. M12/8pin connector.

On request
On request
Availability
Quantity
Available from
Certifications: CE, BG, EAC (Eurasian), cCSAus
Type of guard locking: Spring force
Extraction force: 27 N
Latching force: 1500 N
Auxiliary release: Yes
Actuator: Standard
Number of N/O: 2
Number of N/C: 2
Supply voltage (V): 24,0
Supply voltage type: AC/DC
Protection type, housing: IP67
Width dimension: 42.5 mm
Height dimension: 204.5 mm
Depth dimension: 51.0 mm
Gross weight: 440 g
Net weight: 348 g

Please wait while data is being loaded

Please wait while data is being loaded