Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op2H-A-30-045/1

631041
PSEN op2H-A-30-045/1
Safety light curtain, type 2, PL c, hand protection (resolution 30mm) Protected field height 450 mm. Features: Muting, no dead zones UB 24 V DC; connector M12, sender: 5-pin, receiver: 12-pin/5-pin. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver muting: 631057.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: Optical
Type in accordance with EC 61496: 2
Number of beams: 24
Height of protected field: 450 mm
Operating range (m): 0,2 - 20,0
Reaction time: 14.00 ms
Number of OSSD outputs: 2
Muting: Yes
Blanking: No
Cascading: No
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: EN 61496-1, IEC 61496-2
Resolution of safety device: 30 mm
Width dimension: 35.0 mm
Height dimension: 456.3 mm
Depth dimension: 40.8 mm
Gross weight: 2700 g
Net weight: 1050 g
Ambient temperature: 0 - 50 °C

Please wait while data is being loaded

Please wait while data is being loaded