Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es4u

400534
PIT es4u
PITestop E-STOP pushbutton IP65, illuminated, with protective collar and logo, mounting hole 22.3 mm.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Product standard: EN 60947-5-5, EN ISO 13850
Release type: Rotational
Actuator: Pushbutton
Colour button: Red
Protective collar: Yes
Terminal type: Screw terminal
Supply voltage (V): 12,0 - 30,0
Supply voltage type: AC/DC
Protection type, housing: IP65
Mounting type: Front panel installation
Diameter of mounting cut-out: 22.3 mm
Width dimension: 70.0 mm
Height dimension: 60.0 mm
Gross weight: 82 g
Net weight: 69 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded