Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mc6.1p CANopen 3

773733
PNOZ mc6.1p CANopen 3
Configurable safety system PNOZmulti expansion module Communication interface CANopen.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), CCC
Fieldbus interface: CANopen
Fieldbus connection: Male 9-pin D-Sub connector
Fieldbus type: Slave
Transmission rate: 1 MBit/s, 10 kbit/s, 125 kBit/s, 20 kbit/s, 250 kBit/s, 50 kbit/s, 500 kBit/s, 800 kbit/s
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 119.0 mm
Gross weight: 150 g
Net weight: 110 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded