Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mc7p CC-Link

773726
PNOZ mc7p CC-Link
Configurable safety system PNOZmulti expansion module Communication interface CC-Link.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC, KCC
Fieldbus interface: CC-Link
Fieldbus connection: 5-pin Combicon plug-in connector
Fieldbus type: Slave
Transmission rate: 10 MBit/s, 156 kbit/s, 2,5 MBit/s, 5 MBit/s, 625 kbit/s
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 122.0 mm
Gross weight: 195 g
Net weight: 150 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded