Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mc12p Powerlink

773719
PNOZ mc12p Powerlink
Configurable safety system PNOZmulti expansion module Communication interface Ethernet POWERLINK.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), CCC
Fieldbus interface: Ethernet POWERLINK V2
Fieldbus connection: RJ45
Transmission rate: 100 MBit/s
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 114.0 mm
Gross weight: 125 g
Net weight: 115 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded