Compare 0
Video tutorials
Singapore | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mc4p DeviceNet 2

773711
PNOZ mc4p DeviceNet 2
Configurable safety system PNOZmulti expansion module Communication interface DeviceNet.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC, KCC
Fieldbus interface: DeviceNet
Fieldbus connection: 5-pin Combicon plug-in connector
Fieldbus type: Slave
Transmission rate: 125 kBit/s, 250 kBit/s, 500 kBit/s
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 122.0 mm
Gross weight: 150 g
Net weight: 110 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded