Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"325110","name":"FB/F10/1SEC.POT 470KOHM","price":"0.00","currency":"SGD","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}

FB/F10/1SEC.POT 470KOHM
Product ID: 325110
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 1 s / 470 kOhm, time setting is via rotary knob,
protection type IP66.
Important information: This item is at the en... More
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Remote controller for timer, panel-mount housing for 22.5 mm, absolute scale, max. 1 s / 470 kOhm, time setting is via rotary knob, protection type IP66. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -10 - 55 °C |
Condensation permitted? | Not permitted |
Mechanical data
Mounting position | any |
Net weight | 20 g |
Gross weight | 20 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371691 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC002586 |
UNSPSC 25 | 39122331 |
GTIN | 4046548018097 |
Volume | 0.672 dm3 |
Harmonized System Code | 85334010 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |