text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN opII adjustable base unit

Product ID: 632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII Mirror Column" and it offers additional protection from heavy mechanical impact. The mirror column can also be adjusted and adapt...  More

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

PSEN opII adjustable base unit is an optional accessory for "PSEN opII Mirror Column" and it offers additional protection from heavy mechanical impact. The mirror column can also be adjusted and adapted to uneven qualities.

Approval -  
 
Ambient temperature -25 - 60  °C
Material of levelling foot Aluminium  
Net weight 1050  g
Gross weight 1250  g
 
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27273701  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002024  
UNSPSC 25 39111609  
GTIN 4046548089462  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

PSEN opII mirror column-090
PSEN opII mirror column-090 632033
Mirror column "PSEN opII Mirror Column-090" with a mirror length of 900 mm. For use with light guards of the PSENopt and PSENoptII series upto a protected field length of 750 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-060
PSEN opII mirror column-060 632032
Mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm. For use with light guards of the PSENopt and PSENoptII series upto a protected field length of 450 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-195
PSEN opII mirror column-195 632036
Mirror column "PSEN opII Mirror Column-195" with a mirror length of 1950 mm. For use with light guards of the PSENopt and PSENoptII seriesup to a protected field length of 1800 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-165
PSEN opII mirror column-165 632035
Mirror column "PSEN opII Mirror Column-165" with a mirror length of 1650 mm. For use with light guards of the PSENopt and PSENoptII seriesup to a protected field length of 1500 mm. The mirror column consists of a protective column and an integrated mirror.
PSEN opII mirror column-120
PSEN opII mirror column-120 632034
Mirror column "PSEN opII Mirror Column-120" with a mirror length of 1200 mm. For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1050 mm. The mirror column consists ofa protective column and an integrated mirror.