Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"784260","name":"PLID d1 C","price":"0.00","currency":"SGD","category":["A0200","A0200B0200","00100002007085","0010000200708580NR"]}

Actual product may vary
PLID d1 C
Product ID: 784260
PNOZ, accessories, safe line inspection of a 2-wire line for
short circuit, short across contacts and open circuit, test pulse signalinput for
evaluation device PNOZ e8.1p, manual test with 1N/O conta... More
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZ, accessories, safe line inspection of a 2-wire line for short circuit, short across contacts and open circuit, test pulse signalinput for evaluation device PNOZ e8.1p, manual test with 1N/O contact, continuous test with 1N/C, maximum cable length 3000 m, version with spring-loaded terminal.
General data
Approval |
CE
UKCA cULus Listed TÜV |
Technical data
Electrical data
Source of internal voltage | Via evaluation device |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -30 - 70 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | IP40 |
Terminal protection type |
Mechanical data
Mounting position | any |
Max. cable length | 3000 |
Housing material lower section | PC |
Connection terminal | Spring-loaded terminal |
Terminal style | fixed |
Height dimension | 36 mm |
Width dimension | 30 mm |
Depth dimension | 12.5 mm |
Net weight | 10 g |
Gross weight | 28 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27141990 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC002586 |
UNSPSC 25 | 39122331 |
GTIN | 4046548067118 |
Volume | 0.248 dm3 |
Harmonized System Code | 85389091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |