Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Diffuse sensor with background suppression, sensing distance 30 - 100
mm, 4-pin M8 male connector, semiconductor outputs ...
SEK2,331.00
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 450 mm. Features: Cascading ...
SEK11,403.00
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascadin ...
SEK20,582.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Cascad ...
SEK51,315.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 480 mm. Features: Cascadi ...
SEK26,839.00
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascadin ...
SEK35,044.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Cascad ...
SEK45,891.00
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading ...
SEK9,735.00
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 900 mm. Features: Cascading ...
SEK29,204.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 420 mm. Features: Cascadi ...
SEK23,363.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 720 mm. Features: Cascadi ...
SEK34,627.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1140 mm. Features: Cascad ...
SEK49,368.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1080 mm. Features: Cascad ...
SEK47,838.00
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 750 mm. Features: Cascading ...
SEK26,422.00
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading ...
SEK16,688.00
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 1050 mm. Features: Cascadin ...
SEK31,985.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 210 mm. Features: Cascadi ...
SEK16,410.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 300 mm. Features: Cascadi ...
SEK19,469.00
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 600 mm. Features: Cascading ...
SEK13,211.00
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 540 mm. Features: Cascadi ...
SEK28,786.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer