text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
32 Products found
PSEN ml escape release cordset 1,5m
570470
Push/pull cable release for the safety gate system PSENmlock, cable length 1.5m, package content = Push/pull cable and o ...

SEK1,199.00
PSEN ml bracket sliding door
570492
Mounting bracket for sliding doors

SEK375.00
PSEN ml mounting plate
570490
Mounting plate for 40mm standard profiles

SEK454.00
PSEN ml door handle swinging door 80
570497
Handle unit for swing gates, height 80 mm

SEK999.00
PSEN ml bracket swinging door 80
570494
Mounting bracket for swing gates, height 80 mm

SEK454.00
PSEN ml bracket swinging door 70
570493
Mounting bracket for swing gates, height 70mm

SEK454.00
PSEN ml door handle sliding door
570495
Handle unit for sliding gates

SEK1,032.00
PSEN ml door handle swinging door 70
570496
Handle unit for swing gates, height 70mm

SEK987.00
PSEN screw set bracket swinging door
570498
Screw set for installing the PSENmlock actuator at the handle unit and bracket for swing gates, package content = 2 Alle ...

SEK25.00
PSEN screw set bracket sliding door
570499
Screw set for installing the PSENmlock actuator at the handle unit and sliding gates, package content = 2 Allen screws M ...

SEK22.00
PSEN ml escape release extension
570462
Extensions for the escape release, 25 mm extension elements, stainless steel

SEK94.00
PSEN ml escape release cordset 2,0m
570471
Push/pull cable release for the safety gate system PSENmlock, cable length 2.0m, package content = Push/pull cable and o ...

SEK1,216.00
PSEN ml escape release cordset 3,0m
570473
Push/pull cable release for the safety gate system PSENmlock, cable length 3.0m, package content = Push/pull cable and o ...

SEK1,295.00
PSEN ml escape release cordset 4,0m
570475
Push/pull cable release for the safety gate system PSENmlock, cable length 4.0m, package content = Push/pull cable and o ...

SEK1,363.00
PSEN ml escape release cordset 3,5m
570474
Push/pull cable release for the safety gate system PSENmlock, cable length 3.5m, package content = Push/pull cable and o ...

SEK1,336.00
PSEN ml escape release cordset 2,5m
570472
Push/pull cable release for the safety gate system PSENmlock, cable length 2.5m, package content = Push/pull cable and o ...

SEK1,221.00
PSEN ml escape release
570460
Escape release for the safety gate system PSENmlock; package content = escape release and installation accessories

SEK674.00
PSEN ml escape release cordset 1,0m
570468
Push/pull cable release for the safety gate system PSENmlock, cable length 1.0m, package content = Push/pull cable and o ...

SEK1,199.00
PSEN ml DHM handle yellow
6O000010
Black handle with yellow grip insert for PSENmlock DHM.

SEK218.00
PSEN ml actuator center ring
570485
Centering ring for PSENmlock actuator. It is particularly suited for small gates. Packaging content = 1 centering ring ...

SEK272.00
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use