Compare 0
Video tutorials
Sweden | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sg color covers (pushbutton)

570875
PSEN sg color covers (pushbutton)
Colour covers for the illuminated buttons (spare part).

On request
Availability
Quantity
Available from
Width dimension: 20.0 mm
Height dimension: 3.0 mm
Depth dimension: 20.0 mm
Gross weight: 3 g
Net weight: 2 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded