Compare 0
Video tutorials
Sweden | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sg auxiliary release pin

570871
PSEN sg auxiliary release pin
Pin for escape release (spare part).

On request
Availability
Quantity
Available from
Certifications: TÜV
Width dimension: 15.0 mm
Height dimension: 45.0 mm
Depth dimension: 15.0 mm
Gross weight: 28 g
Net weight: 27 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded