Compare 0
Video tutorials
Sweden | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cable 200m-8x0.25mm²

570793
PSEN cable 200m-8x0.25mm²
Yellow sensor cable (TPU) without connector for PSENsgate and other PSEN. 8 x 0.25 mm².

On request
Availability
Quantity
Available from
Shielding: No
Number of conductors: 8
Length cable: 200.00 m
Conductor cross section: 0,25
Drag capacity: Yes
Gross weight: 11280 g
Net weight: 10800 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded