Compare 0
Video tutorials
Sweden | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E S 2DOR 2

312511
PSSu E S 2DOR 2
Electronic module , standard function, 2 relay outputs potential-free (2 A).

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Application range: Standard
Number of relay outputs: 2
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C, PSSu BP 1/12S, PSSu BP 1/8C, PSSu BP 1/8S, PSSu BP-C 1/8C, PSSu BP-C 1/8S, PSSu BP-C1 1/12C, PSSu BP-C1 1/12S
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 50 g
Net weight: 42 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded