Compare 0
Video tutorials
Sweden | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E S PD-D

312197
PSSu E S PD-D
Junction module for voltage distribution, passive distribution terminal block (24 V) diagnostic capability.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Application range: Standard
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C, PSSu BP 1/12S, PSSu BP 1/8C, PSSu BP 1/8S, PSSu BP-C 1/8C, PSSu BP-C 1/8S, PSSu BP-C1 1/12C, PSSu BP-C1 1/12S
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 41 g
Net weight: 32 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded