Compare 0
Video tutorials
Sweden | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMUT X1P C 24VDC 3n/o 1n/c 5so

788010
PMUT X1P C 24VDC 3n/o 1n/c 5so
Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts 4 muting sensors. Outputs: 3 N/O, 1 N/C, 5 semiconductor. Automatic/monitored start UB 24 V DC, width: 90 mm, plug-in spring-loaded terminals Device for the temporary suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring
Operating modes: Dual-channel, Manual reset, Detection of shorts across contacts, without detection of shorts across contacts
Product standard: EN 61496-1
Standards: EN 60204-1, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: Plug-in
Terminal type: Spring-loaded terminal
Number of instantaneous safety contacts: 3
Number of auxiliary contacts: 1
Number of semiconductor outputs: 4
Stop category: 0
Max. current at DC13 I (6 cycles/min): 5.0 A
Voltage at AC15: 240 V
Max. current at AC15: 5.0 A
Width dimension: 90.0 mm
Height dimension: 101.0 mm
Depth dimension: 121.0 mm
Gross weight: 575 g
Net weight: 565 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded