Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"680041","name":"PMCprimo DriveP.CAN-PROFI-Adapter 01-24","price":"2534.0","currency":"SEK","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}

Actual product may vary
PMCprimo DriveP.CAN-PROFI-Adapter 01-24
Product ID: 680041
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A)
Interfaces: CANbus, RS 232 and PROFIBUS with termination switch and
RJ45 cable to connect the fieldbus junction box to the PMCprimo C.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | 0 - 40 °C |
Mechanical data
Net weight | 110 g |
Gross weight | 130 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242009 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 39122331 |
GTIN | 4046548068122 |
Volume | 0.420 dm3 |
Harmonized System Code | 85176200 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |