Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PITestop, contact block, 1 N/C + 1 N/C with monitoring, terminals
(screw type).
SEK198.00
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, terminals
(screw type).
SEK257.00
PITestop, contact block, 2 N/C, terminal (screw type).
SEK114.00
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
SEK147.00
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
SEK114.00
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
SEK139.00
PITestop, contact block, 1 N/C, terminal (screw type).
SEK66.00
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
SEK170.00
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
SEK198.00
PITestop, contact block, 1 N/C with monitoring, 1 N/O, flat connector.
SEK128.00
PITestop, contact block, 2 N/C, terminal (screw type).
SEK224.00
PITestop, contact block, 1 N/C with monitoring, with spring-loadedterminal.
SEK136.00
PITestop, contact block, 1 N/C, 1 N/O, with spring-loaded terminals.
SEK208.00
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, with
spring-loaded terminals.
SEK252.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer