You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content

PSEN sg2c-3LBS switch
Phase-out article
SEK7,065.00
Save basket
Create a new order or get an individual offer
Select intended use
Safety gate system 2. generation, safe interlock with safe guard locking, in accordance with EN 6094753, for applications up to PL e. Consisting of 3 elements: 1. Illuminated pushbutton for activating the safety gate, 2. Key switch for access and release of the safety gate, 3. Section stop pushbutton. Scope of supply: Sensing device with pushbuttons including coloured caps and escape release bar as well as actuator for right or left-hinged doors. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Approval |
CE
UKCA cULus Listed FCC TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | gering |
Transponder coding | codiert |
Suitable for series connection | ja |
unit type | Sensor |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 |
Number of inputs | 2 |
U input to EN 61131-2 Type 2 | 24 V DC |
Release type section stop | Drehentriegelung |
Switch cap. button to standard | EN 60947-5-1 |
Number of OSSD outputs | 2 |
Number of sig. outputs | 2 |
S/C output short circuit proof | Yes |
Contact material button | AgNi |
Switch cap. button to standard | EN 60947-5-1 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -20 - 55 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. F. bei 40 °C |
EMC to standard ... |
EN 55011: Class A
EN 61000-4-8 EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 30g |
Overvoltage category | III |
Pollution degree clear.&creep. | 3 |
Protection type, housing | IP54 |
Change op. dist. temp.change | +-0,01mm/°C |
Escape release available | ja |
Holding force, closing movemen | 1000 |
Holding force pan direction | 2000 |
Type 1 actuator | PSEN sg2 actuator |
Connection type | Federzugklemme steckbar |
Cable lines | LiYY 24 x 0,5 mm2 |
Housing material upper part | Plastic |
Material actuator | Edelstahl |
Height dimension | 465 mm |
Width dimension | 46.5 mm |
Depth dimension | 74.5 mm |
Net weight | 1080 g |
Gross weight | 1170 g |
Operating frequency | 122 kHz - 128 kHz |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
UNSPSC 25 | 39122205 |
GTIN | 4046548079784 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Installation accessories




Optional accessories