Servo motor PMCtendo

The right servo motor for every application

Servo motors PMCtendo

The PMCtendo servo motor can be used in any application. Regardless of whether your focus is on dimensions, dynamics, controllability or the feedback systems. Owing to their high power density, the PMCtendo SZ servo motors have an extremely short overall length and a low weight. As a result, the synchronous motors are particularly suitable for on-board axes and for installation in confined spaces. Precise motor synchronisation, due to low cogging torques, provides constantly high process quality. The servo motors PMCtendo are suitable for use with the servo amplifiers PMCprotego D.

Can't find the right servo motor in our product selection? Then why not assemble your own individual servo motor! You can use the PMCtendo type code to do this. We are happy to help. Just contact us!

 

Servo motors PMCtendo SZ now with HIPERFACE DSL(R)

The purely digital motor feedback protocol HIPERFACE DSL is now available for the servo motors PMCtendo SZ. It only requires a cable between the frequency converter and motor feedback system. So the servo motor PMCtendo SZ supports single-cable technology within drive technology! The benefit to you: Not only do they save costs, they also occupy less space and involve less installation work.

The PMCtendo SZ servo motor can be used in any application: Regardless of whether your focus is on dimensions, dynamics, controllability or the feedback systems. The synchronous motors are particularly suitable for on-board axes and for installation in confined spaces. Precise motor synchronisation, due to low cogging torques, provides constantly high process quality.

Pilz drive technology provides an overall solution for the safe, energy-efficient automation of drives.

Servo motors PMCtendo SZ

Benefits of servo motor PMCtendo SZ

  • High power density due to the very short overall length
  • Extremely quiet operation and high process quality due to the low cogging torques
  • Maximum cycle rate/machine output thanks to maximum dynamics
  • Best heat dissipation generates permanently high performance
  • High-resolution absolute value encoder systems for highest performance and absolute positioning
  • Ideal for use with on-board axes and in cramped conditions
  • Energy saving (IE4) due to high efficiency factor
Benefits of servo motor PMCtendo SZ

Technical features of the servo motor – Overview

speedtec quick lock
  • Extremely short overall length
  • Smooth shaft
  • High dynamics due to low inertia
  • SpeedTec connector or SpringTec connector
  • Thermal winding protection PTC
  • Protection type up to IP66
  • Black matt surface to RAL 9005
  • EnDat absolute encoder – single- or multiturn, electronic nameplate
springtec quick lock
  • Holding brake 24 VDC
  • Increased inertia
  • External IP44 protection type fan to IC416
  • Water cooling, A-side motor flange
  • UL and CSA approval for the motor insulation system

Thanks to the electronic nameplate of the PMCtendo SZ servo motor, the servo amplifier detects the characteristic data immediately upon connection. The servo motor can be commissioned quickly and easily by means of the automatic parameter setting function. The replacement of a motor is also detected automatically. This prevents problems resulting from the operation of non-commissioned axes.

Application areas – When dynamics and controllability are required

The application areas for PMCtendo servo motors are almost unlimited. Excellent controllability and high motor dynamics are usually key factors, along with the compact dimensions. We also manufacture the synchronous motors in a version with increased inertia.

Typical application areas for the PMCtendo synchronous motors are:

  • Machine tools
  • Packaging machines
  • Printing machinery
  • Paper production
  • Filling
  • Handling/robotics
  • Vertical axes
  • Diagnostics

 

Application areas

Process data under control – Including monitoring

Status displays, error messages and warnings from the motor are output on the PMCtendo DD and PMCprotego D servo amplifiers.

  • Process data: Position, speed, acceleration, current, temperature
  • Monitoring: Earth fault, overcurrent, short circuit, open circuit, encoder system
  • Motor fault: Servo amplifier detects faults immediately and simultaneously informs you of the possible causes

Industry uses of synchronous motors

Our product range: Servo motor PMCtendo

Servo motors PMCtendo SZ

The PMCtendo SZ range of modern servo motors is a winning combination with high power density, extremely short overall lengths and low weight. Regardless of whether for on-board axes or for installation in confined spaces: we have the right servo motor for your specific application!
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • Ireland: +353 21 4804983
  • Austria: +43 1 7986263-444
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Russia: +7 495 6654993
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Switzerland: +41 62 889 79 32
  • Germany: +49 711 3409 444
  • Belgium: +32 9 321 75 70
  • Turkey: +90 216 5775552
  • Netherlands: +31 347 320477
  • France (toll-free): +33 3 88104000
  • Sweden: +46 300 13990 / +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866

Asia Pacific

  • South Korea: +82 31 778 3390
  • New Zealand: +64 9 6345350
  • Japan: +81 45 471 2281
  • Taiwan: +886 2 25700068
  • Singapore: +65 6829 2920
  • Thailand: +66 210 54613
  • China: +86 400-088-3566
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334