text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
The Backend-System is not available. User specific Prices, actual Stock and the Cart is not available. Please try again later.
10 Products found
Cable Can PMCLink>PMCLink:L=0,7m
1803117
Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.7 m.

On request
Cable Can PMCLink>PMCLink:L=0,25m
1803136
Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.25 m.

On request
PMCprimo DriveP.CAN-CAN-Adapter 01-24
680040
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A) Interfaces: CAN1, RS232 and CAN2 with termination switch ...

On request
PMCprimo DriveP.CAN-PROFI-Adapter 01-24
680041
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination ...

On request
PMCprimo DriveP.CAN-PROFI-Adapter 48-72
680043
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CANbus, RS 232 and PROFIBUS with termination ...

On request
PMCprimo DriveP.CAN-CAN-Adapter 48-72
680042
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A) Interfaces: CAN1, RS 232 and CAN2 with termination switch ...

On request
Cable PMCprimo mini-I/O&gt;enc. SubD9 0,75m
680044
Adapter cable for encoder; Cable assembled on both sides: mini-I/O <> SUBD9; No. of wires and cross section: 4x2x0,14mm² ...

On request

Save basket

Create a new order or get an individual offer

Select intended use