Cables and plug-in connectors

Our product range

A large number of compatible cable accessories enables many advanced functionalities. Here you can select the solution that's right for you.

Pre-assembled cable

Benefit from customised solutions for your safe application! Our offer includes a range of different cable types with M8, M12, M23 round plug-in connectors and RJ45 connectors.

Cable by the metre

Cables combined with plug-in connectors are the right choice for connecting central units to a line, for lengths over 50 m or when the lengths required are unknown!

Adapters

Should plugs and sockets not fit, passive adapters enable round plug-in connectors to be connected in the field. A wide selection of adapters makes the necessary connections simpler.

Plug-in connectors

Plug-in connectors are needed to connect cable by the metre to suitable plugs and sockets. Rely on our round plug-in connector technology or RJ45 technology!
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field