Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177354","name":"PMCcable M4/C2B6/020/2Q5/S1","price":"0.00","currency":"RUB","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
PMCcable M4/C2B6/020/2Q5/S1
Product ID: 8177354
GTIN: 4046548092134
Hybrid cable assembled on both sides: connectors <> con.23
round connector 9-pin speedtec; No. of wires and cross section (4x2,5+
(2x1,0)+(2xAWG22)); suitable for PMCprotego D.01-24 and the motors
PMCtendo SZ.4x...K bis SZ.73...K with HDSL encoder; Length 20m;
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Hybrid cable assembled on both sides: connectors <> con.23 round connector 9-pin speedtec; No. of wires and cross section (4x2,5+ (2x1,0)+(2xAWG22)); suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.4x...K bis SZ.73...K with HDSL encoder; Length 20m;
Technical data
Environmental data
| Ambient temperature |
-20
80 |
Mechanical data
| Connector type 1 | 9-pin M23 female connector DSL |
| Shape of connector type 1 | straight |
| Connector type 2 | 6-pin plug-in connector PC5 |
| Connector type 3 | 15-pin D-Sub male connector |
| Shape of connector type 3 | straight |
| Housing material connector 3 | GD-Zn |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Sn |
| Contact surfaces material 3 | Au |
| Length cable | 20 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | TPU |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
14.2
15 |
| Cross section data cable K1 | (4 x 2.5+(2 x 1.00)+(2xAWG22)) |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 7010 |
| Gross weight | 8060 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548092134 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |