Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"375316","name":"Protective Cover PMI 15.0\"/38cm","price":"0.00","currency":"RUB","category":["A0600","A0600B0620","00104002167036","0010400216703680FD"]}
Protective Cover PMI 15.0"/38cm
Product ID: 375316
GTIN: 4046548003949
Protective membrane for PMI 15.0"/38 cm material polyester,
self-adhesive, package with 10 pieces.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27330292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 43211902 |
| GTIN | 4046548003949 |
| Volume | 0 dm3 |
| Harmonized System Code | 39269097 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |