Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"269700","name":"power connector PMI (3 pcs)","price":"0.00","currency":"RUB","category":["A0600","A0600B0620","00104002167036","0010400216703680FD"]}
Actual product may vary
power connector PMI (3 pcs)
Product ID: 269700
GTIN: 4046548024470
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Electrical data
| Rated current | 12 |
Mechanical data
| Shape of connector type 1 | straight |
| Conductor cross section |
2.5
2.5 |
| Housing material | Plastic |
| Net weight | 41 |
| Gross weight | 46 |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27330292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548024470 |
| Volume | 5.158 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 3 |
