Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"541265","name":"PSEN cs4.2p Key 1 switch","price":"0.00","currency":"RUB","category":["A0100","A0100B0110","00106002217046","0010600221704680VT"]}
Actual product may vary
PSEN cs4.2p Key 1 switch
Product ID: 541265
GTIN: 4046548103106
Safety switch for transponder key PSEN cs4.1 Key, 2
safety outputs, M8, 8-pin male connector, uniquely coded, accessories:
key adapter (532113) and key (541181 or
541182 or 541183 or 541184)
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed FCC IC TÜV EAC (Eurasian) |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | hoch |
| Classification to EN 60947-5-3 | PDDB |
| Transponder coding | vollcodiert |
| Suitable for series connection | ja |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | nein |
| S/C output short circuit proof | ja |
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -10 |
| Max. ambient temp. at Hmax | |
| Max. ambient temp. at 2000 m | +55 °C |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Perm. operating height ASL | 4000 m |
| EMC to standard ... | EN 60947-5-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP6K9K |
Mechanical data
| Bend radius (when laying) K1 | 5 x Ø |
| Sensor can be flush-mounted | Ja, Montagehinweis beachten |
| Connection type | M8, 8pol. male |
| Cable lines | Li9Y11Y 8 x 0,14 mm2 |
| Housing material upper part | PBT |
| Height dimension | 37 |
| Width dimension | 26 |
| Depth dimension | 18 |
| Net weight | 35 |
| Gross weight | 50 |
Transponder
| Operating frequency | 122 kHz - 128 kHz |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274601 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002592 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548103106 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN cs4.1 Key gy1
541181
Transponder key for PSEN cs4.1p, grey "1" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key gy2
541182
Transponder key for PSEN cs4.1p, grey "2" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key gy3
541183
Transponder key for PSEN cs4.1p, grey "3" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key gy4
541184
Transponder key for PSEN cs4.1p, grey "4" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key bl
541186
Transponder key for PSEN cs4.1p, blue marking, material:
plastic, accessories: key adapter (532113)
Optional accessories
PSEN cs key adapter bracket
532114
Assembly aid for PSENcode key with spacer, connection of PSENcode
switch and PSENcode key adapter.
PSEN cable M8-8sf, 2m
533150
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN cable M8-8sf, 5m
533151
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN cable M8-8sf, 10m
533152
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN cable M8-8sf, 20m
533153
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 20m
PSEN cable M8-8sf, 30m
533154
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN cable M8-8sf M8-sm, 0.5m
533155
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 0.5m
PSEN cable M8-8sf M8-8sm, 1m
533156
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 1m
PSEN cable M8-8sf M8-8sm, 2m
533157
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M8, on connector straight M8, A-coded, cable length: 2m
SDD ES ETH
540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2
RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not
supplied with the unit).
PSEN converter M8-8sf -- M12-8sm
540329
Cable, adapter, IP67, M12 male connector, black, straight, 8-pin, A-
coded on M8 female connector, black, straight, 8-pin, A-coded, PUR,
0.25 m, 8× 0.14 mm², yellow, internal wiring 1:1 for all 8 signals,
converter to connect PSEN sensors.
PSEN Y junction M8-M12/M12 PIGTAIL
540337
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2,
evaluation device), black, straight, 8-pin, A-coded on M12
female connector (X2, sensor/next plug-in connector), black, straight,
8-pin, A-coded and M8 female connector (X3, sensor), black, straight,
8-pin, A-coded, PUR, 0.25 m, 8× 0.14 mm², yellow, incorrect insertion ofthe
connections electrically excluded by internal wiring, to
connect PSENcode and PSENslock.
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
PDP67 F 4 code
773603
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67.
Installation accessories
PSEN cs4.1 Key gy1
541181
Transponder key for PSEN cs4.1p, grey "1" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key gy2
541182
Transponder key for PSEN cs4.1p, grey "2" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key gy3
541183
Transponder key for PSEN cs4.1p, grey "3" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key gy4
541184
Transponder key for PSEN cs4.1p, grey "4" marking, material:
plastic, accessories: key adapter (532113)
PSEN cs4.1 Key bl
541186
Transponder key for PSEN cs4.1p, blue marking, material:
plastic, accessories: key adapter (532113)