Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo DD4.06/112/230-480V

4105418
PMCtendo DD4.06/112/230-480V
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in S1 mode: 4 kVA Integral brake resistor.

On request
 
Certifications: CE, cULus Listed
Supply voltage (V): 230,0 - 480,0
Nominal voltage: 6.00 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Restart interlock: No
Number of digital inputs: 4
Number of analogue inputs: 2
Number of CANopen interfaces: 1
Width dimension: 70.0 mm
Height dimension: 325.0 mm
Depth dimension: 265.0 mm
Gross weight: 5100 g
Net weight: 4000 g

Please wait while data is being loaded

Please wait while data is being loaded