Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT m3 key2hq mode service

402295
PIT m3 key2hq mode service
PITmode transponder key for electronic mode switch PIT m3.xp; Material: Plastic actuator with zinc diecast metal frame, chrome-plated; Qualification modes 1/2/3/4/service

On request
 
Certifications: CE, TÜV
Width dimension: 29.8 mm
Height dimension: 5.0 mm
Depth dimension: 57.3 mm
Gross weight: 24 g
Net weight: 20 g
Ambient temperature: -20 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded