Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PITreader

402255
PITreader
PITreader base unit. Authenticationsystem via RFID Reader. Content: base unit, connector [402307]. Necessary accessory: PITreader key adapter.

On request
 
Certifications: CE
Width dimension: 72.0 mm
Height dimension: 54.0 mm
Depth dimension: 45.0 mm
Gross weight: 105 g
Net weight: 47 g
Ambient temperature: -20 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded