Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT m4SEU

402250
PIT m4SEU
PITmode Safe Evaluation Unit

On request
 
Certifications: CE, TÜV
Width dimension: 90.0 mm
Height dimension: 90.5 mm
Depth dimension: 25.0 mm
Gross weight: 92 g
Net weight: 83 g
Ambient temperature: -20 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded