Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E F AI U

312265
PSSu E F AI U
Electronic module analogue inputs and outputs, with failsafe function, 1 input (-10 ... +10V), passive.

On request
 
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Application range: Failsafe
Number of analogue inputs: 1
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C, PSSu BP 1/12S, PSSu BP 1/8C, PSSu BP 1/8S, PSSu BP-C 1/12C, PSSu BP-C 1/12S, PSSu BP-C 1/8C, PSSu BP-C 1/8S
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 44 g
Net weight: 35 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded