Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu H m F DPsafe SN SD

312066
PSSu H m F DPsafe SN SD
Head module, PROFIBUS-DP, PROFISafe (12 MBit/s), SafetyNET p RTFN, SD card. PL e, SIL CL 3.

On request
 
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Number of PROFIBUS-DP interfaces: 1
Application in accordance with: IEC 61508, ISO 13849-1
Application range: Standard/failsafe
Permitted number of expansion modules: 64
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP20
Width dimension: 130.0 mm
Height dimension: 125.6 mm
Depth dimension: 83.7 mm
Gross weight: 415 g
Net weight: 405 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded