Compare 0
Video tutorials
Russia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi3Bp Adapter Si/Ha 15/15 2,5m

773843
PNOZ msi3Bp  Adapter Si/Ha 15/15  2,5m
Adapter for PNOZms1p /2p for Siemens/ Heidenhain encoder.

On request
 
Certifications: cULus Listed
Type of general accessories: Adapter cable
Width dimension: 40.8 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 168 g
Net weight: 128 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded