IndustrialPI 4 for automation and IIOT tasks, based on
the Raspberry Pi Computer Module 4, Quad core Cortex-A72 with 1.5 GHz, 4
GB RAM and 32 GB eMMC Flash memory, interfaces: 2 x USB 3.2 Gen 1
Type A, 2x RJ45 GBit Ethernet, 1 x RS485, 1 x Micro USB socket, 1 x
Micro HDMI 2.0a (4K), 2 x PiBridge, operating system: adapted version
of the Raspberry Pi OS with real-time patch with pre-installed
OpenSource
Node-RED software.
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Controller
- Industrial PC
- IndustrialPI
-
Sensor technology (1017)
- Position monitoring devices (26)
- Safety switches (367)
- Safety switches with guard locking (261)
-
Safety light curtain (318)
-
PSENopt - Safety light curtains (194)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (73)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (13)
- Education Systems (0)
-
PSENopt - Safety light curtains (194)
- Safe camera systems (16)
- Safe radar systems (8)
- Safety Laser Scanner (21)
- Relay modules (396)
- Small controllers PNOZmulti (213)
- Controller (249)
- Drive technology (2)
- Networks (8)
-
Operating and monitoring (247)
- Control and signal devices (227)
- Operator terminals (20)
- Software (13)
- Connection technology and education systems (325)
- MYZEL (15)
Filter by
Approval
Ambient temperature
Protection type, housing
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
IndustrialPI
The IndustrialPI 4 is a real all-rounder and as such is able to map the most varied application requirements. It is left to the user to decide whether to use the IndustrialPI 4 as an IIoT gateway, Edge Device, soft PLC or industrial PC, according to need.
Find out more
2 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
IndustrialPI 4 for automation and IIOT tasks, based on
the Raspberry Pi Computer Module 4, Wifi, Quad core Cortex-A72 with 1.5
GHz, 8 GB RAM and 32 GB eMMC Flash memory, interfaces: 2 x USB 3.2
Gen 1 Type A, 2x RJ45 GBit Ethernet, 1 x RS485, 1 x Micro USB socket, 1x
Micro HDMI 2.0a (4K), 2 x PiBridge, 1x RP-SMA socket for connecting an
external WLAN/BT antenna (2.4/5 GHz), operating system: adapted version
of the Raspberry Pi OS with real-time patch with pre-installed
OpenSource
Node-RED software
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer