Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6L000006","name":"PSEN me5 20mm extension","price":"22.29","currency":"EUR","category":["A0100","A0100B0120","00106002227172","0010600222717280UV"]}
Actual product may vary
PSEN me5 20mm extension
Product ID: 6L000006
Extension 20 mm of the escape release for safety gate system PSEN
me5.
Your Price
€22.29
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
UNSPSC 25 | 39122205 |
GTIN | 4046548101355 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |