PSS u2, electronic module, standard, supply voltage, infeed
periphery supply 24 V DC 8 A, potential isolation, to refres ...
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Controller
- I/O systems
- PSSuniversal 2 - I/O modules
- PSSuniversal 2 - Power supply modules
-
Sensor technology (1010)
- Position monitoring devices (27)
- Safety switches (343)
- Safety switches with guard locking (251)
-
Safety light curtain (337)
-
PSENopt - Safety light curtains (220)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (8)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (18)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (13)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (84)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (4)
- Education Systems (2)
-
PSENopt - Safety light curtains (220)
- Safe camera systems (21)
- Safe radar systems (12)
- Safety Laser Scanner (19)
-
Relay modules (610)
- Modular safety relays (34)
- Safety relays / protection relays (461)
- Monitoring relays / monitoring devices (111)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (282)
- Controller (329)
- Robotics (0)
- Drive technology (612)
- Networks (28)
-
Operating and monitoring (232)
- Control and signal devices (217)
- Operator terminals (15)
- Software (13)
- Connection technology (324)
Filter by
Approval
Type of supply voltage U1
- DC (1)
Supply voltage 2 (V) (V)
- 24.0 (2)
- 24.0 - 24.0 (1)
Supply voltage (V) (V)
- 24.0 - 24.0 (1)
Version extreme envir. condit.
- Railway Version (1)
Ambient temperature
Pollution degree clear.&creep.
Overvoltage category
Power consumption DC (W)
Application range
Terminal style
Connection terminal
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
PSSuniversal 2 - Power supply modules
For the supply voltage to the periphery and the formation of different supply groups.
Find out more
3 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functiona ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, standard, Periphery Supply 24 V DC 8 A,
potential isolation, to refresh the supply voltage an ...
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer